eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

75mm Dia., 5mm Thick, Uncoated Magnesium Fluoride Window

Magnesium Fluoride (MgF2) Windows

×
Stock #19-924 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,50,368
Volume Pricing
Qty 1-10 ₹1,50,368 each
Qty 11-25 ₹1,32,617 each
Qty 26-49 ₹1,25,208 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
67.50
Diameter (mm):
75.00 +0.0/-0.1
Thickness (mm):
5.00 ±0.1
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
415.00
Parallelism (arcmin):
<1
Poisson's Ratio:
0.27
Young's Modulus (GPa):
138

Optical Properties

Abbe Number (vd):
106.22
Coating:
Uncoated
Index of Refraction (nd):
1.377
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Magnesium Fluoride (MgF2)
Surface Flatness (P-V):
Surface Quality:
40-20
Wavelength Range (nm):
120 - 7000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
13.7
Density (g/cm3):
3.18

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Excellent Transmission from 120nm to 7μm
  • Rugged and Durable
  • Resistant to Chemical Etching

TECHSPEC® Magnesium Fluoride (MgF2) Windows offer excellent broadband transmission from the deep-UV to the mid-infrared. DUV transmission makes them ideal for use at the Hydrogen Lyman-alpha line and for UV radiation sources and receivers, as well as excimer laser applications. MgF2 is a rugged material resistant to chemical etching, laser damage, and mechanical and thermal shock. TECHSPEC® Magnesium Fluoride (MgF2) Windows have a Knoop Hardness of 415 and index of refraction of 1.38. The windows are offered in diameters ranging from 5 to 75mm.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin