eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

75mm Dia., 4mm Thick, VIS 0° Coated λ/4 N-BK7 Window

×
Stock #37-070 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,965
Qty 1-5
₹16,965
Qty 6+
₹13,572
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
67.50
Diameter (mm):
75.00 +0.0/-0.25
Thickness (mm):
4.00 ±0.20
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
610
Parallelism (arcmin):
<1
Poisson's Ratio:
0.206
Young's Modulus (GPa):
82

Optical Properties

Abbe Number (vd):
64.17
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Index of Refraction (nd):
1.516
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/4
Surface Quality:
60-40
Wavelength Range (nm):
425 - 675
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
7.1 (-30 to +70°C)
8.3 (+20 to +300°C)
Density (g/cm3):
2.51

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Circular and Rectangular Sizes from 2mm to 200mm
  • 8 Broadband Anti-Reflection Coating Options Available
  • World's Largest Selection of Standard N-BK7 Windows
  • Also Available with Ultra-Thin N-BK7 Windows

TECHSPEC® λ/4 N-BK7 Precision Windows are ideally suited for industrial and low-power laser applications. The high tolerance design yields minimal beam distortion and scatter. Broadband coating options extend the range of these precision windows through the visible and near-infrared spectra. TECHSPEC® λ/4 N-BK7 Precision Windows are offered in circular and rectangular sizes ranging from 2mm to 200mm.

Note: New additions to this product family may be specified with a transmitted wavefront distortion (TWD) specification instead of a surface flatness. For more information on the difference between these two specifications, see our application note on Understanding Optical Windows

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-670 ₹9,048
Request Quote
  • 10 to 12 days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 ₹9,570
Request Quote
  • 10 to 12 days
    ×
75.0/76.2mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-868 ₹18,705
Request Quote
  • 10 to 12 days
    ×
75.0/76.2mm Optic Dia., Optical Cell Assembly Fixed #36-466 ₹19,314
Request Quote
  • 10 to 12 days
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 ₹32,625
Request Quote
  • 10 to 12 days
    ×
75.0/76.2mm Optic Dia., Optical Cell Kinematic Mount Adjustable - Tip-Tilt #53-965 ₹45,414
Request Quote
  • 10 to 12 days
    ×
108.0mm Max Optic Dia., Jaw Clamp Fixed #53-038 ₹65,163
Request Quote
  • 10 to 12 days
    ×
108.0mm Max Optic Dia., Jaw Clamp and 6" Kinematic Mount Adjustable - Tip-Tilt #53-040 ₹97,440
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin