eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

75mm CA Series Fixed Focal Length Lens

75mm CA Series Fixed Focal Length Lens

75mm CA Series Fixed Focal Length Lens
×
Stock #11-321 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹47,502
Volume Pricing
Qty 1+ ₹47,502 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
CA Series
Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
84.61
Maximum Diameter (mm):
56
Outer Diameter (mm):
56
Weight (g):
448
Maximum Rear Protrusion (mm):
0

Optical Properties

Field of View at Max Sensor Format:
Horizontal: 142.1mm - 16.9°
Vertical: 106.3mm - 12.7°
Diagonal: 178.2mm - 21°
Horizontal Field of View, APS-C Sensor:
129.6mm - 15.3°
Horizontal Field of View, 4/3" Sensor:
99.7mm - 11.8°
Horizontal Field of View, 1.1" Sensor:
81.7mm - 9.7°
Horizontal Field of View, 1" Sensor:
73.6mm - 8.7°
Horizontal Field of View, 2/3" Sensor:
50.6mm - 6.0°
Horizontal Field of View, 1/1.8" Sensor:
41.4mm - 4.9°
Horizontal Field of View, 1/2" Sensor:
36.8mm - 4.4°
Horizontal Field of View, 1/2.5" Sensor:
33.3mm - 4.0°
Horizontal Field of View, 1/3" Sensor:
27.6mm - 3.3°
Horizontal Field of View, 1/4" Sensor:
20.7mm - 2.5°
Maximum Image Circle (mm):
27.90
Numerical Aperture NA, Object Side:
0.0393
Number of Elements (Groups):
8 (5)
Focal Length FL (mm):
75.00
Working Distance (mm):
500 - ∞
Aperture (f/#):
f/2.8 - f/16
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
27.88
Object Space Principal Plane (mm):
48.34
Image Space Principal Plane (mm):
-63.62
Maximum Distortion (%):
0.33
Exit Pupil Position (mm):
-91.77
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
APS-C
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M40.5 x 0.50 (Female)
Mount:
TFL-Mount

Environmental & Durability Factors

Storage Temperature (°C):

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • APS-C (27.9mm), TFL-Mount Lens or M40 Mount Lens
  • Greater than 30 MegaPixels, 3.45µm Pixel Size Sensors
  • High Resolution, Compact APS-C Lens (CA)
  • 35mm to 100mm Focal Length

TECHSPEC® CA (Compact APS) Series Fixed Focal Length Lenses are designed for high-resolution large-format sensors. Covering the APS-C format sensors with a 28mm image circle, these lenses feature a TFL Mount or M40 Mount. TFL Mounts feature an M35 x 0.75 thread with a 17.5mm flange distance, and offer the same robustness and ease of use as a C-Mount. M40 Mounts feature a M52 x 0.75 thread and provide a robust, large-format mounting solution ideal for high-resolution and larger image sensors with improved mechanical stability and optical performance compared to smaller format mounts. TECHSPEC® CA Series Fixed Focal Length Lenses offer a compact size while accommodating large format sensors, making them ideal for machine vision and factory automation applications.

These lenses won the 3rd place 2020 Inspect Award and the Silver-Level 2020 VSD Innovators Award.

Technical Information

#11-321, 75mm CA Series Fixed Focal Length Lens, Distortion Plot
#11-321, 75mm CA Series Fixed Focal Length Lens, Distortion Plot
#11-321, 75mm CA Series Fixed Focal Length Lens, Relative Illumination Plot
#11-321, 75mm CA Series Fixed Focal Length Lens, Relative Illumination Plot
#11-321, 75mm CA Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#11-321, 75mm CA Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#11-321, 75mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#11-321, 75mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#11-321, 75mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8
#11-321, 75mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8
#11-321, 75mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f4
#11-321, 75mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f4
#11-321, 75mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f4
#11-321, 75mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f4
#11-321, 75mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f2.8
#11-321, 75mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f2.8
#11-321, 75mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f2.8
#11-321, 75mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f2.8
#11-321, 75mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f4
#11-321, 75mm CA Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1500mm Working Distance, f4
#11-321, 75mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f4
#11-321, 75mm CA Series Fixed Focal Length Lens, Depth of Field Plot, 1500mm Working Distance, f4
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin