eo_logo
 
Product added to cart

75 x 75mm, 0.7mm Thick, EAGLE XG® Window

EAGLE XG® Windows

×
Stock #29-370 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,044
Volume Pricing
Qty 1-5 ₹3,044 each
Qty 6-25 ₹2,439 each
Qty 26-49 ₹2,292 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
67.50 x 67.50
Dimensions (mm):
75 x 75 ±0.25
Thickness (mm):
0.70 ±0.07
Edges:
Scribe Cut and Seamed
Poisson's Ratio:
0.23
Young's Modulus (GPa):
73.6
Length (mm):
75.00
Width (mm):
75.00

Optical Properties

Coating:
Uncoated
Index of Refraction (nd):
1.51
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
EAGLE XG®
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
3.17 (0 to +300°C)
Density (g/cm3):
2.38

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Thin 0.7mm EAGLE XG® Substrates
  • High Chemical Resistance and Excellent Durability
  • Low Density for Weight Sensitive Applications

EAGLE XG® Windows are constructed from heavy-metal free glass through a fusion drawn process, providing these windows with exceptionally smooth, flat surfaces. These windows have high transmission in the visible spectrum, excellent environmental durability, and high chemical resistance. The low density of Corning® EAGLE XG® coupled with the thinness of these windows makes them ideal for weight and space sensitive applications. EAGLE XG® Windows are used as substrates for mobile device LCDs, substrates for polarizers, wafers for semiconductor applications, or protective windows for electronic displays.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Quote Your Size

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin