eo_logo
 
Product added to cart

Richardson Gratings™ 75 Grooves, 12.7 x 12.7mm, 10μm, Plane Ruled Reflection Grating

See More by Richardson Gratings™
Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings
×
Stock #15-769 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,397
Qty 1+
₹11,397
Volume Pricing
Request Quote
Get Product Downloads
Peak Efficiency, Typical (%):
77 (5th order)
Centering of Ruled Area on Substrate (mm):
±1
Groove Spacing Tolerance (%):
<0.05
Master Reference:
1104
Spectral Order (m):
1

Product Details

Type:
Reflective Diffraction Grating

Physical & Mechanical Properties

Dimensions (mm):
12.7 x 12.7 ±0.1
Clear Aperture (%):
>90
Construction:
Ruled Grating
Length (mm):
12.70
Thickness (mm):
6.00 ±0.5
Width (mm):
12.70
Alignment of Grooves to Edge (°):
±0.15

Optical Properties

Groove Density (grooves/mm):
75
Wavelength Range (nm):
7000 - 16000
Blaze Wavelength (nm):
10000 ±25
Blaze Angle (°):
22
Coating:
Aluminium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Reflected Wavefront, RMS:
λ/4
Polarization:
Unpolarized

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Excellent Efficiency at Blaze Wavelength and Blaze Angle
  • Superior Dimensional Tolerances
  • Ideally Suited for Spectroscopic Applications
  • Custom Sizes Available

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings are designed for consistent, predictable performance. The gratings are manufactured from highly accurate masters to provide a high level of repeatability to simplify OEM system designs by reducing the need for tedious alignment adjustments. With λ/4 reflected wavefronts and up to 90% diffraction efficiency, these gratings are specified to meet the needs of the most demanding applications such as high-resolution spectroscopy. Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings feature bare aluminum coatings, allowing for options that range from 250 to 10,000nm with excellent peak efficiencies. Custom sizes available on request.

Note: The surface of these gratings is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin