eo_logo
 
Product added to cart

75° Full Fan Angle Laser Line Generator Lens

Powell Lenses

×
Stock #46-634 Clearance 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹21,780
Volume Pricing
Qty 1-5 ₹21,780 each
Qty 6-25 ₹18,000 each
Qty 26-49 ₹17,460 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Beam Shaping Lens

Physical & Mechanical Properties

Diameter (mm):
8.90 +0.00/-0.15
Height (mm):
8.90 +0.00/-2.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
VIS-NIR (450-900nm)
Wavelength Range (nm):
450 - 900
Coating Specification:
BBAR @ 450 - 900nm
Index of Refraction (nd):
1.805
Fan Angle (°):
75.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Ideal for Alignment and Machine Vision Applications
  • Multiple Fan Angles Available
  • Creates Uniform, Straight Line

Powell Lenses, also known as Laser Line Generator Lenses, are optimized for a 0.8mm diameter laser beam input. The VIS-NIR coated lenses convert laser beams into uniform, straight lines. Unlike cylindrical lenses, which generate Gaussian beam profiles with hot-spot center points and fading edges, Powell Lenses provide an even distribution of energy along the length of the entire line. Powell Lenses are ideal for alignment and machine vision applications. These lenses are offered with multiple fan angles and come in an 8.90mm diameter size. 

Laser Optics

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin