eo_logo
 
Product added to cart

70mm Travel, X-Y Positioning Table

70mm Travel, X-Y Positioning Table, #39-930

70mm Travel, X-Y Positioning Table, #39-930

×
Stock #39-930 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹58,313
Volume Pricing
Qty 1+ ₹58,313 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Universal (No Holes)
Note:
Top plate 100mm sq., while bottom plate is 100mm dia.

Physical & Mechanical Properties

Type of Movement:
Linear (X-Y)
Guide System:
Dovetail
Drive Orientation:
Center Drive
Stage Size (mm):
100 x 100
Travel (mm):
70 (±35mm) in X and Y
Travel (inches):
2.75 (±1.37) in X and Y
Construction:
Black Anodized Aluminum
Height (mm):
45
Load Capacity, Normal (kg):
10
Travel Per Knob Rotation (mm):
18
Weight (kg):
0.83

Hardware & Interface Connectivity

Type of Drive:
Rack and Pinion

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • 70mm (±35mm) Travel in Both X and Y
  • Rack and Pinion Movements for Fast Adjustment
  • Solid Top Design

X-Y Positioning Tables are ideal platforms for fast and easy positioning in both X and Y-axes. The 70mm Travel, Rack and Pinion, X-Y Axis Positioning Table uses two stacked rack and pinion movements for more precise positioning. The 70mm Travel Table can support a normal load of up to 10kg. X-Y Positioning Tables work well in labs where parts or systems need to be moved freely and often. The top platform and bottom platform of the 70mm Travel Table are removable via (4) M4 screws and can be positioned in either orientation.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin