eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

70mm, Metric Micrometer Z-Stage

70mm, Metric Micrometer Z-Stage

×
Stock #66-505 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹59,047
Volume Pricing
Qty 1-2 ₹59,047 each
Qty 3+ ₹51,719 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Linear (Z)
Guide System:
Crossed Roller Bearing
Stage Size (mm):
70 x 70
Travel (mm):
10
Center Hole:
M6 x 1
Construction:
Aluminium Stage
Leadscrew Pitch (mm):
0.5
Load Capacity (kg):
3
Stage Size (inches):
2.75 x 2.75
Straight Line Accuracy (μm):
3

Hardware & Interface Connectivity

Type of Drive:
Metric Micrometer

Threading & Mounting

Mounting Threads:
(9) M6 x 1, (4) M3 x 0.5, (8) M2 x 0.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

70mm and 125mm stages mount directly and do not require bottom adapter plates.
  • Mechanically Compatible with our TECHSPEC® Stages
  • Fine Micrometer Movement
  • Locking Screw on Stages

Our newly developed precision TECHSPEC® Vertical Translations Stages (Z-axis stages) feature a unique and advanced crossed roller bearing guide system that provides high accuracy, rigidness and load capacity. Each stage is designed to integrate with our line of TECHSPEC® stages in order to provide flexibility in allowing the user to create a number of multi-axis configurations. These stages have a locking screw and fine micrometer movement. TECHSPEC® Vertical Translations Stages are constructed of aluminum and have a linear (Z) movement. The stages are available in both English and Metric versions and are offered in four sizes.  

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin