eo_logo
 
Product added to cart

6" Length Case (10 Boxes), Cotton-Tipped Swabs

6" Length Case (10 Boxes), Cotton-Tipped Swabs

×
Stock #56-925 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,500
Volume Pricing
Qty 1+ ₹13,500 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Case (10 Boxes, 10 Bags per Box)
Number of Swabs:
10,000

Physical & Mechanical Properties

Length (inches):
6.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Lint-Free
  • 3" or 6" Wooden Stems
  • Bags, Boxes, and Cases Available

The Cotton-Tipped Swab Applicators are ideal for optical cleanup applications. They are offered with either 3” or 6” wooden stems. These non-sterile swabs are great for providing versatility in a multitude of applications. Cotton-Tipped Swab Applicators are lint-free to be better functional in cleaning applications. Each bag contains 100 swabs, each box contains 1,000 swabs, and each case contains 10,000 swabs. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin