eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6" Dia. Protected Aluminum, λ/10 Flat ZERODUR®

×
Stock #31-393-522 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,80,438
Qty 1-5
₹1,80,438
Qty 6+
₹1,62,429
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Flat Mirror

Physical & Mechanical Properties

Back Surface:
Commercial Polish
Diameter (mm):
152.40 +0.0/-1.0
Clear Aperture CA (mm):
137.16
Thickness (mm):
25.40 ±2.0
Thickness Tolerance (mm):
±2.0

Optical Properties

Surface Flatness (P-V):
λ/10
Surface Quality:
60-40
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating Specification:
Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Coating:
Protected Aluminum (400-2000nm)
Coating Type:
Metal
Wavelength Range (μm):
0.4 - 2
Wavelength Range (nm):
400 - 2000
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.3 J/cm2 @ 532nm & 1064nm, 10ns

Additional Info

Note:
Flatness is specified as Peak to Valley

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Fused Silica and ZERODUR® Substrates
  • λ/10 and λ/20 Surface Flatness
  • Variety of Coating Options Offered

TECHSPEC® Precision Optical Flat Mirrors are ideal for various applications, including interferometry, imaging systems, laser applications, optical path folding, and autocollimation. These mirrors are available in multiple coating and substrate options and surface flatness options of λ/10 and λ/20. The first substrate option ZERODUR®, a yellow-tinted glass ceramic, features an extremely low coefficient of thermal expansion. TECHSPEC® Precision Optical Flat Mirrors are ideal for applications where temperature fluctuation is a concern using the ZERODUR® substrate. The second option, Fused Silica, is optically clear and features excellent resistance to abrasion and high durability, making it the best choice for applications in harsh environments.

TECHSPEC® λ/10 and λ/20 Precision Optical Flats are available for testing and measurement applications.

Note: Surface flatness specifications are measured before coating.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin