eo_logo
 
Product added to cart

6" Dia. 2 Pack Brown Polarizing Film

Visible Linear Polarizing Film

×
Stock #38-497 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹652 ₹2,606
Qty 1+
₹652 ₹2,606
Volume Pricing
Request Quote
Get Product Downloads
Color:
Brown
Diameter (inches):
6.0
Diameter (mm):
152.40
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Film
Number of Sheets:
2.00
Thickness (inches):
0.03
Thickness (mm):
0.76
Transmission (%):
22.00
Type:
Linear Polarizer
Construction:
Polarizing Film

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

See technical information tab for more information on color and transmission.

Product Family Description

  • 25% (Gray) or 22% (Brown) Transmission
  • Over 99% Polarizing Efficiency
  • Peel-Off Protective Layer for Easy Handling

This commercial quality Visible Linear Polarizing Film is available in medium gray and medium brown colors. The medium gray polarizing film offers 25% transmission, while the medium brown provides 22% transmission. Visible Linear Polarizing Film is coated with a peel-off protective layer for safe, easy handling and system integration. Multiple sizes are available to match a variety of application needs.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin