eo_logo
 
Product added to cart

6mm FL Compact Fixed Focal Length Lens

Fixed Focal Length Lenses

×
Stock #68-674 4 In Stock Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹39,060
Volume Pricing
Qty 1+ ₹39,060 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
Compact Fixed Focal Length Lenses
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
34.00
Maximum Diameter (mm):
31.0
Outer Diameter (mm):
31
Weight (g):
60.00
Maximum Rear Protrusion (mm):
8.1

Optical Properties

Field of View @ Min Working Distance (mm):
174.00
Horizontal Field of View, 1/2" Sensor:
57.3°
Maximum Image Circle (mm):
8.00
Focal Length FL (mm):
6.00
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/1.4 - f/16
Maximum Distortion (%):
-1
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/2"
Pixel Size (μm):
6.20

Threading & Mounting

Filter Thread:
M25.5 x 0.50
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Up to 2/3", C-Mount Lens
  • Compact Size and Great Price to Performance Ratio
  • 3.5mm to 75mm Focal Length

Fixed Focal Length Lenses are ideal for machine vision applications with demanding space constraints. The lenses are designed for industrial C-Mount cameras. Locking screws for the manual iris and focus enable these lenses to be used in high vibration environments. Fixed Focal Length Lenses have an advanced mechanical construction that allows these lenses to achieve a closer minimum working distance compared to standard fixed focal length lenses. Typical applications include factory automation, inspection, and macro work.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin