eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6mm, f/8 UCi Series Fixed Focal Length Lens

6mm UCi Series Fixed Focal Length Lens

6mm UCi Series Fixed Focal Length Lens
×
Stock #33-866 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,356
Qty 1+
₹16,356
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
47.30
Horizontal Field of View, 1/2" Sensor:
72.8mm - 60.0°
Filter Thread:
M30.5 x 0.50 (Male)
Maximum Diameter (mm):
30.5
Outer Diameter (mm):
30.5
Weight (g):
52
Horizontal Field of View, 1/3" Sensor:
52.7mm - 45.4°
Maximum Rear Protrusion (mm):
0
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.0059
Horizontal Field of View @ Max Sensor Format:
72.8mm - 60.0°
Number of Elements (Groups):
9 (8)
Horizontal Field of View, 1/2.5" Sensor:
65.0mm - 54.6°
Optimized Sensor Format:
1/2.5"
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
6.00
Primary Magnification PMAG:
0.096
Maximum Sensor Format:
1/2"
Working Distance (mm):
50 - ∞
Mount:
M12 x 0.5 (S-Mount)
Aperture (f/#):
f/8.0
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
12.61
Horizontal Field of View, 1/4" Sensor:
38.7mm - 34.2°
Object Space Principal Plane (mm):
17.55
Image Space Principal Plane (mm):
4.85
Field of View at Max Sensor Format:
Horizontal: 72.8mm - 60°
Vertical: 52.7mm - 45.4°
Diagonal: 95.5mm - 73.8°
Maximum Distortion (%):
-11.2
Exit Pupil Position (mm):
-23.26
Lens Wavelength Range:
VIS
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 1/1.8", C-Mount, S-Mount Lens
  • Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (UCi) versions of our UC Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 4mm to 35mm Focal Length

TECHSPEC® UCi Series Fixed Focal Length Lenses utilize the same optics as the TECHSPEC UC Series Lenses and feature 4K resolution. These lenses are designed for small pixels ≤2.2μm and offer a wide range of fixed apertures for a variety of applications. While optimized for 1/2.5" sensors, many focal length options can be used on sensors up to 1/1.8”. TECHSPEC® UCi Series Fixed Focal Length Lenses are ideal for OEM applications that require small, robust, and lightweight imaging solutions.

Note: For adjustable aperture options, see our TECHSPEC® UC Series Fixed Focal Length Lenses.

#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Distortion Plot
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Distortion Plot
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Relative Illumination Plot
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Relative Illumination Plot
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f8
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f8
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f8
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f8
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 850mm Working Distance, f8
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 850mm Working Distance, f8
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Depth of Field Plot, 850mm Working Distance, f8
#33-866, 6mm, f/8 UCi Series Fixed Focal Length Lens, Depth of Field Plot, 850mm Working Distance, f8
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin