eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6mm, f/11 UCi Series Fixed Focal Length Lens

6mm UCi Series Fixed Focal Length Lens

6mm UCi Series Fixed Focal Length Lens
×
Stock #33-867 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,356
Qty 1+
₹16,356
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
47.30
Maximum Diameter (mm):
30.5
Outer Diameter (mm):
30.5
Weight (g):
52
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
72.8mm - 60.0°
Horizontal Field of View, 1/3" Sensor:
52.7mm - 45.4°
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.0043
Horizontal Field of View @ Max Sensor Format:
72.8mm - 60.0°
Number of Elements (Groups):
9 (8)
Horizontal Field of View, 1/2.5" Sensor:
65.0mm - 54.6°
Focal Length FL (mm):
6.00
Primary Magnification PMAG:
0.096
Working Distance (mm):
50 - ∞
Aperture (f/#):
f/11.0
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
12.61
Horizontal Field of View, 1/4" Sensor:
38.7mm - 34.2°
Object Space Principal Plane (mm):
17.55
Image Space Principal Plane (mm):
4.85
Field of View at Max Sensor Format:
Horizontal: 72.8mm - 60°
Vertical: 52.7mm - 45.4°
Diagonal: 95.5mm - 73.8°
Maximum Distortion (%):
-11.2
Exit Pupil Position (mm):
-23.26
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
1/2.5"
Maximum Sensor Format:
1/2"

Threading & Mounting

Filter Thread:
M30.5 x 0.50 (Male)
Mount:
M12 x 0.5 (S-Mount)

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 1/1.8", C-Mount, S-Mount Lens
  • Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (UCi) versions of our UC Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 4mm to 35mm Focal Length

TECHSPEC® UCi Series Fixed Focal Length Lenses utilize the same optics as the TECHSPEC UC Series Lenses and feature 4K resolution. These lenses are designed for small pixels ≤2.2μm and offer a wide range of fixed apertures for a variety of applications. While optimized for 1/2.5" sensors, many focal length options can be used on sensors up to 1/1.8”. TECHSPEC® UCi Series Fixed Focal Length Lenses are ideal for OEM applications that require small, robust, and lightweight imaging solutions.

Note: For adjustable aperture options, see our TECHSPEC® UC Series Fixed Focal Length Lenses.

Edmund Optics has created a family of high-performance ultra-compact optical designs (the UC Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the UC Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

UC Series: Features locking cam focus and iris adjustment in an ultra-compact design and is the most adjustable version of these optical designs; they are the typical high-quality machine vision lenses.

UCi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.

UCr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

UCw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes.

Technical Information

#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Distortion Plot
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Distortion Plot
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Relative Illumination Plot
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Relative Illumination Plot
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f11
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f11
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f11
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f11
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 850mm Working Distance, f11
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 850mm Working Distance, f11
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Depth of Field Plot, 850mm Working Distance, f11
#33-867, 6mm, f/11 UCi Series Fixed Focal Length Lens, Depth of Field Plot, 850mm Working Distance, f11

Accessories

Title CompareStock Number  Price Buy
C-Mount to M12 Adapter for UCi Lens #12-879 ₹3,306   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

Compatible Cameras

Title  Type Compare Stock Number   Price  Buy
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5MP S-Mount, Right Angle USB 3.1 NIR Camera (Partial Housing) NIR Camera #19-558 ₹23,490
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5.0MP S-Mount, USB 3.1 NIR Camera (Partial Housing) NIR Camera #19-557 ₹23,490
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5MP S-Mount, Right Angle USB 3.1 NIR Camera NIR Camera #19-552 ₹24,360
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5.0MP S-Mount, USB 3.1 NIR Camera NIR Camera #19-551 ₹24,360
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP S-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-142 ₹25,230
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP S-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-148 ₹25,230
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP S-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #14-143 ₹26,100
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP S-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #14-149 ₹26,100
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP S-Mount, USB 3.1 Monochrome Camera Monochrome Camera #14-128 ₹26,100
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP S-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #14-132 ₹26,100
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP S-Mount, USB 3.1 Color Camera Color Camera #14-129 ₹26,970
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP S-Mount, Right Angle USB 3.1 Color Camera Color Camera #14-133 ₹26,970
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-120m, 1/3" 1.2MP S-Mount, USB 3.1 Monochrome Camera Monochrome Camera #14-861 ₹30,450
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-120m, 1/3" 1.2MP S-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #14-863 ₹30,450
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-158m, 1/2.9" 1.6MP S-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-869 ₹30,450
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX016S-CS, Sony IMX273, 1.6 MP, Color Camera Color Camera #13-654 ₹31,146
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX016S-CS-IX, Sony IMX273, 1.6 MP, Color Camera Color Camera #13-660 ₹31,146
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX016S-MS, Sony IMX273, 1.6 MP, Monochrome Camera Monochrome Camera #13-653 ₹31,146
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX016S-MS-IX, Sony IMX273, 1.6 MP, Monochrome Camera Monochrome Camera #13-659 ₹31,146
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-158c, 1/2.9" 1.6MP S-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #14-870 ₹31,320
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-158m, 1/2.9" 1.6MP S-Mount, USB 3.1 Monochrome Camera Monochrome Camera #14-865 ₹31,320
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-158m, 1/2.9" 1.6MP S-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #14-867 ₹31,320
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-120c, 1/3" 1.2MP S-Mount, USB 3.1 Color Camera Color Camera #14-862 ₹32,190
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-120c, 1/3" 1.2MP S-Mount, Right Angle USB 3.1 Color Camera Color Camera #14-864 ₹32,190
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-158c, 1/2.9" 1.6MP S-Mount, USB 3.1 Color Camera Color Camera #14-866 ₹32,190
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-158c, 1/2.9" 1.6MP S-Mount, Right Angle USB 3.1 Color Camera Color Camera #14-868 ₹32,190
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-240m, 1/2.3" 2.35MP S-Mount, USB 3.1 Monochrome Camera Monochrome Camera #23-178 ₹33,060
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-240m, 1/2.3" 2.35MP S-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #23-202 ₹33,060
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-240c, 1/2.3" 2.35MP S-Mount, USB 3.1 Color Camera Color Camera #23-179 ₹33,930
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-240c, 1/2.3" 2.35MP S-Mount, Right Angle USB 3.1 Color Camera Color Camera #23-203 ₹33,930
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX023S-CS, Sony IMX392, 2.3MP, Color Camera Color Camera #13-666 ₹35,931
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX023S-CS-IX, Sony IMX392, 2.3MP, Color Camera Color Camera #13-672 ₹35,931
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX023S-MS, Sony IMX392, 2.3MP, Monochrome Camera Monochrome Camera #13-665 ₹35,931
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX023S-MS-IX, Sony IMX392, 2.3MP, Monochrome Camera Monochrome Camera #13-671 ₹35,931
Request Quote
  • Contact Us
    ×
IDS Imaging U3-3046LE-C-HQ 1/3" Color USB3 Camera Color Camera #24-105 ₹40,020
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-500m, 1/2.5" 5MP S-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-553 ₹40,020
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-500c, 1/2.5" 5MP S-Mount, GigE PoE Color Camera Color Camera #23-554 ₹41,760
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1-158m, 1/2.9" 1.6MP S-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-539 ₹43,500
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-240m, 1/2.3" 2.4MP S-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-545 ₹43,500
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-158c, 1/2.9" 1.6MP S-Mount, GigE PoE Color Camera Color Camera #23-540 ₹44,370
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-240c, 1/2.3" 2.4MP S-Mount, GigE PoE Color Camera Color Camera #23-546 ₹44,370
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G5-500m, 1/2.5" 5MP S-Mount, 5GigE PoE Monochrome Camera Monochrome Camera #23-621 ₹65,250
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G5-500c, 1/2.5" 5MP S-Mount, 5GigE PoE Color Camera Color Camera #23-622 ₹66,120
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin