eo_logo
 
Product added to cart

6mm Dia. x 18mm FL, Small Diameter Plastic Aspheric Lens

×
Stock #36-629 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,610
Qty 1-10
₹2,610
Qty 11+
₹2,175
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
6.00 ±0.20
Clear Aperture CA (mm):
5
Edge Thickness ET (mm):
3.50
Center Thickness CT (mm):
4.00 ±0.20
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
18.00 @ 550nm
Numerical Aperture NA:
0.17
Back Focal Length BFL (mm):
14.93
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Acrylic V825
Focal Length Tolerance (%):
±1.5
Aspheric Design Wavelength (nm):
550
Coating:
Uncoated
Surface Quality:
60-40
f/#:
2.94
Wavelength Range (nm):
400 - 1500
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Small Diameter Eases OEM Integration
  • High Numerical Apertures
  • Ideal for Medical and Diagnostic Instrumentation

Small Diameter Plastic Aspheric Lenses are designed with OEM integration in mind. The small diameters, lightweight materials, and high numerical apertures make these lenses ideal for medical devices, diagnostic instrumentation, or wearable applications. Full prescription data is available to assist in design integration.

Note: For custom coating requirements, please contact us.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
6.0mm Optic Dia., Optic Mount Fixed #64-552 ₹2,610
Request Quote
  • 10 to 12 days
    ×
25mm Cage 6mm Diameter Lens Mount Fixed #85-554 ₹3,567
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin