eo_logo
 
Product added to cart

676nm CWL, 11.8mm Dia. Bandpass Filter

×
Stock #28-484 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,736
Qty 1+
₹1,736
Volume Pricing
Request Quote

Specifications

General

Type:
Bandpass Filter
Typical Applications:
Kr Emission Line

Physical & Mechanical Properties

Diameter (mm):
11.80
Thickness (mm):
4.60
Dimensional Tolerance (mm):
±0.2

Optical Properties

Optical Density OD (Average):
≥3.0
Center Wavelength CWL (nm):
676.00
Center Wavelength CWL Tolerance (nm):
±2
Full Width-Half Max FWHM (nm):
10.00
Minimum Transmission (%):
50
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1200

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Selectively Transmitting a Narrow Range of Wavelengths
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Bandpass interference filters are used extensively in a variety of biotech, biomedical, or quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Experimental Grade Bandpass Interference Filters are available in a variety of bandpass ranges in 11.8mm and 24.15mm diameter unmounted options.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Technical Information

Frequently Purchased Together

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin