eo_logo
 
Product added to cart

656.3nm CWL, 0.50 FWHM, 25mm Dia. Ultra Narrow Filter

×
Stock #21-387 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,12,104
Volume Pricing
Qty 1-5 ₹1,12,104 each
Qty 6-25 ₹1,00,816 each
Qty 26-49 ₹95,756 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter
Note:
Filter Design: Two-Cavity

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.25
Clear Aperture CA (mm):
21.00
Substrate Thickness (mm):
6 +0.00/-0.25

Optical Properties

Angle of Incidence (°):
0
Center Wavelength CWL (nm):
656.30
Full Width-Half Max FWHM (nm):
0.50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Soda Lime Glass & Filter Glass
Minimum Transmission (%):
>45

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

Ultra Narrow Traditional Coated Bandpass Filters are ideal for use as laser line, laser cleanup, or laser excitation filters in demanding medical and laser applications. These filters provide OD 4 blocking by design, center wavelength tolerances as tight as 0.05nm, and bandwidths ranging from 0.2nm to 5.0nm. Multiple standard wavelength options including H-alpha hydrogen, HeNe laser, and Nd:YAG laser line are available. Rapid custom filters with bandwidth between 0.15 and 50nm and center wavelength between 340 and 2400nm are available. Please contact us for a quote.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin