eo_logo
 
Product added to cart

635nm, 3mW Laser Diode Module, 120° Line Generator

Focusable Alignment Laser Diode Modules

×
Stock #68-708 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,346
Qty 1+
₹4,346
Volume Pricing
Request Quote
Get Product Downloads
Operating Current (mA):
Typical: 45
Maximum: 60
Operating Temperature (°C):
0 to +40
Operating Voltage (V):
Typical: 2.5
Maximum: 3.3
Outer Diameter (mm):
11.5
Output Power (mW):
3
Type:
120° Line Generator
Wavelength (nm):
635.00
Output Type:
Free Space
Type of Laser:
Diode
Color:
Red
Fan Angle (°):
120.00
Length (mm):
30.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

These products are not CDRH Certified. They are sold solely as components for lab prototype use or for user-developed and user-certified systems

Product Family Description

  • Integrated Systems with Drive Electronics and Optical Element
  • Adjustable Focus or Line Generator Versions Available
  • Regulated Output Power
  • Standard 3 Pin Design

These Focusable Alignment Laser Diode Modules are available with output powers ranging from 1 - 3mW. They combine a laser diode with driver electronics in one complete system. The integrated optical elements provide an adjustable, focusable output spot or 120° line option, depending upon the version purchased. Simply apply 2.5V DC to input pin 1 for operation. Their simple operation and miniature footprint make them ideal for a wide range of industrial applications including laser marking, prototyping, and measurement.

Note: These products are not CDRH Certified. They are sold solely as components for lab prototype use or for user-developed and user-certified systems.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin