eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

63.5mm Length, ¼-20 Thread, Adjustable Post Holder

63.5mm Length, ¼-20 Thread, Adjustable Post Holder, #84-349

×
Stock #84-349 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,136
Qty 1-9
₹11,136
Qty 10+
₹10,022
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Travel (mm):
10.00
Length (mm):
63.50

Threading & Mounting

Mounting Threads:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • English and Metric Versions
  • ¼-20 Base for English Version and M6 x 1 Base for Metric Version
  • Provides Vertical Translation
  • Compatible With 0.5" (12.7mm) Posts

TECHSPEC® Adjustable Height Post Holders are inexpensive alternatives to Z-axis and vertical stages. Featuring an adjustable ring that, when rotated, provides vertical translation, these post holders are ideal for applications that require vertical translation, but do not require the level of precision provided by a stage. These post holders are compatible with 0.5” (12.7mm) posts. TECHSPEC® Adjustable Height Post Holders have a ¼ - 20 base for the English version and an M6 x 1 base for the Metric version. The post holders are available in three different lengths for both the English and the Metric versions. 

Related Products

Frequently Purchased Together

Resources

Filter

Do you have any components that would allow me to build a two axis tilt (θ-x, θ-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Normal Load Capacity

Roll

Yaw

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin