eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

63.5mm Dia x 354.9mm FL Achromatic Lens

×
Stock #31-402 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹28,275
Qty 1-5
₹28,275
Qty 6+
₹24,034
Volume Pricing
Request Quote
Get Product Downloads
Radius R4 (mm):
-569.60

Product Details

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
63.50 +0.00/-0.10
Clear Aperture CA (mm):
62.70
Centering (arcmin):
5.00
Center Thickness CT 1 (mm):
11.94
Center Thickness CT 2 (mm):
8.86
Edge Thickness ET (mm):
17.43
Construction:
Unmounted, Cemented
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
354.87
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
344.52
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
203.94
Radius R2 (mm):
-156.41
Radius R3 (mm):
-156.41
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
f/#:
5.6
Numerical Aperture NA:
0.09
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Offered in Cemented or Air-Spaced Designs
  • Mounted Versions Available for Easy Integration
  • Feature MgF2 Anti-Reflection Coating

TECHSPEC® Large Precision Achromatic Lenses offer near-diffraction limited performance across the designated wavelength range. These color-corrected achromatic lenses feature long focal lengths and are available in either cemented or air-spaced designs. The lenses have a MgF2 anti-reflection coating and are available in diameters up to 140mm. TECHSPEC® Large Precision Achromatic Lenses, in the mounted version, feature a male mounting thread for easy integration into optical systems. Adhesive foil spacers and mounting instructions are included for unmounted, air-spaced achromatic lenses. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin