eo_logo
 
Product added to cart

LightPath 354260 | 633nm Alignment, 0.16 NA Fiber Collimator w/ SMA Connector

See More by Lightpath®
Fiber Optic Collimator and Focuser Assemblies

Fiber Optic Collimator and Focuser Assemblies

Fiber Optic Collimator and Focuser Assemblies Fiber Optic Collimator and Focuser Assemblies
×
Stock #67-724 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,179 ₹15,660
Qty 1-10
₹10,179 ₹15,660
Qty 11+
₹8,964 ₹13,790
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
15.29 @ 780nm
Numerical Aperture NA:
0.16
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
BBAR (600-1050nm)
Coating Specification:
Rabs <1.0% @ 600 - 1050nm
Surface Quality:
40-20
Clear Aperture CA (mm):
5.00
f/#:
3.13
Bevel:
Protective bevel as needed
Connector:
SMA
Construction:
304L Stainless Steel Housing
Housing Diameter (mm):
11.00
Housing Length (mm):
20.2
Lightpath Lens Code:
354260
Mount:
M11 x 0.5
Type:
Fiber Collimator
Wavelength Range (nm):
600 - 1050
Conjugate Distance:
Infinite
Lens Included:
Alignment Wavelength (nm):
633
Transmitted Wavefront Error (λ, RMS):
< 0.090

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Easy to Integrate
  • Models for FC/PC, FC/APC, and SMA Connections Available
  • Four Wavelength Ranges Covering 350-1600nm

LightPath® Fiber Optic Collimators are designed to collimate light exiting a fiber to a desired beam diameter or spot size or to focus light into a fiber when used in reverse. The lenses are diffraction limited, so they can achieve spot sizes down to a few microns. Lenses also feature an antireflection coating for low back reflection. LightPath® Fiber Optic Collimators are designed so that they can be used in pairs to couple the input and output light of optical devices. Optimum performance for long-term use is ensured by the factory set and tested lens alignment. Typical applications can include use with fiber coupled lasers and pigtailed receptacles, as well as communications and data transfer.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin