eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

633nm, 25mm Diameter, Thin Film Laser Line Polarizer

TECHSPEC High Energy Laser Line Polarizers

×
Stock #86-713 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹43,935
Qty 1-5
₹43,935
Qty 6+
₹39,324
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
45 ±2
Clear Aperture CA (mm):
22.50
Design Wavelength DWL (nm):
633
Diameter (mm):
25.00
Extinction Ratio:
10,000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
40-20
Thickness (mm):
6.00
Thickness Tolerance (mm):
±0.25
Transmission (%):
>98 (P-Polarization)
Type:
Linear Polarizer
Dimensional Tolerance (mm):
+0.00/-0.25
Construction:
Thin Film Dielectric
Clear Aperture (%):
90
Transmitted Wavefront, P-V:
λ/4 @ 633nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
2 J/cm2 @ 532nm, 10ns, S or P Polarization

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • High Extinction Ratio of 10,000:1
  • 45° Angle of Incidence
  • Available for Nd:YAG Harmonics and HeNe Wavelengths

TECHSPEC® Thin Film Laser Line Polarizers are used to transmit P-polarized light while reflecting S-polarized light. These polarizers with thin film dielectric coatings combine high laser damage thresholds with high extinction ratios for optimal performance in a range of laser applications. The UV grade fused silica substrate maximizes performance, while the hard anti-reflection coating makes these durable polarizers easy to clean and simple to align. TECHSPEC® Thin Film Laser Line Polarizers have an 45º angle of incidence. The polarizers are available for common laser wavelengths.  

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin