eo_logo
 
Product added to cart

632.8nm Free Space Frequency Stabilized Laser Diode

632.8nm Frequency Stabilized Laser Diodes (Free Space and Fiber-Coupled options shown)

×
Stock #33-045 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,75,940
Qty 1-5
₹5,75,940
Qty 6+
₹5,18,346
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
+15 to +40
Output Power (mW):
55
Polarization:
100:1 Linear
Power Stability (%):
1.00
Dimensions (mm):
71.0 L x 63.5 W x 19.8 H
Wavelength (nm):
632.80
Weight (g):
135.00
Mode Quality, M2:
1.1 (Horizontal)
1.2 (Vertical)
Power Consumption (W):
Max: 5
Wavelength Tolerance (nm):
±0.5
Output Power Tolerance (%):
±10
Operating Humidity:
5 - 95% (non-condensing)
Warm-Up Time (minutes):
2.00
Electrical Leads/ Pin Connections:
10-pin Connectors (cable provided upon request)
Aspect Ratio:
1.5 - 2 (Output Beam)
Computer Interface:
USB
Pointing Stability (μrad):
<50 (8 Hours)
Beam Diameter (mm):
0.8 x 1.6
Noise Level:
10 Hz - 100 MHz: 0.2% RMS
Input Current (A):
Max: 2 @ 3.3 V
Spectral Line Width (MHz):
Typical: 10
Beam Stability (nm):
±0.002
Output Type:
Free Space
Type of Laser:
Diode
Beam Divergence (mrad):
1.3 x 0.8
Laser Class - CDRH:
IIIb
Color:
Red

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Single Longitudinal Mode (SLM) Performance
  • ±0.002nm Wavelength Stability
  • Very Low Power Consumption

632.8nm Frequency Stabilized Laser Diodes are ideal for typical HeNe laser applications including flow cytometry, interferometry, confocal microscopy, fluorescence excitation, and Raman spectroscopy. Whereas a comparable HeNe laser would be larger, more expensive, and consume more power, the 632.8nm Frequency Stabilized Laser Diodes feature more compact designs, ±0.002nm wavelength stability, and either greater than 60mW power (free-space model) or greater than 20mW power (fiber coupled model). Additionally, these lasers utilize Variable Bragg Gratings (VBG) to lock the 632.8nm wavelength to a 10MHz linewidth.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin