eo_logo
 
Product added to cart

60X Objective, Nikon CFI Plan Fluor

See More by Nikon

Nikon CFI Plan Fluor Objectives

×
Stock #88-382 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,70,000
Qty 1+
₹2,70,000
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
MRH00602
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

Physical & Mechanical Properties

Field of View (mm):
0.42
Length excluding Threads (mm):
59.50
Maximum Diameter (mm):
31.5
Weight (g):
154.00

Optical Properties

Compatible Cover Glass Thickness (mm):
0.11 - 0.23
Horizontal Field of View, 1/2" Sensor:
0.11mm
Horizontal Field of View, 2/3" Sensor:
0.15mm
Magnification:
60X
Numerical Aperture NA:
0.85
Working Distance (mm):
0.3
Field Number (mm):
25.2
Parfocal Length (mm):
59.5
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mounting Threads:
M25 x 0.75

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Provide High Contrast Fluorescence Observation
  • Ideal for Multiple Microscopy Techniques
  • High Transmission from UV to the IR

Nikon CFI Plan Fluor Objectives feature high transmission from the ultraviolet to the infrared, along with exceptional flatness across the entire field of view. These objectives are ideal multipurpose objectives for a variety of microscopy techniques, including brightfield, fluorescence, polarizing, or DIC microscopy. These microscope objectives are suitable for high contrast fluorescence observation or for applications including photomicrography. Nikon CFI Plan Fluor Objectives have M25 x 0.75 mounting threads. The objectives are available in magnifications from 4X up to 60X.  

Technical Information

Dimensions (mm)
Stock No. Nikon Model Number Immersion Liquid Magnification Parafocal Length
A B C D
#88-378 MRH00041

N/A

4X 60.06 30.0 42.7 16.5 M25 x 0.75
#88-379 MRH00101 N/A 10X 60.06 30.0 42.4 18.0 M25 x 0.75
#38-004 MRP07220 Water 16X 75.0 35.0 72.0 6.0 M32 x 0.75
#88-380 MRH00201 N/A 20X 60.06 28.0 57.8 8.5 M25 x 0.75
#88-381 MRH00401 N/A 40X 60.06 30.0 59.2 10.0 M25 x 0.75
#88-382 MRH00602 N/A 60X 60.06 31.5 59.2 5.0 M25 x 0.75

Accessories

Title CompareStock Number  Price Buy
Nikon 200mm Tube Lens #58-520 ₹42,840   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin