eo_logo
 
Product added to cart

60mm x 25mm x 6mm Motorized Lens Controller

Motorized Telephoto Varifocal Lenses

Motorized Telephoto Varifocal Lenses

×
Stock #22-831 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹78,300
Qty 1+
₹78,300
Volume Pricing
Request Quote
Get Product Downloads
Mounting Threads:
4x M2
Weight (g):
10
Dimensions (mm):
60mm x 25mm x 6mm
Operating Voltage (V):
5V (via USB or pin)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 9-36mm Focal Length Range with Fields of View Between 10 and 39°
  • NIR Corrected for Multi-Spectral and Day/Night Applications
  • Manual, P-Iris and DC Auto-Iris Models Available

Motorized Telephoto Varifocal Lenses provide a wide range of fields of view for applications with long working distance requirements, allowing the user to zoom in on an area of interest or zoom out for full scene investigation. The lenses are IR corrected for use with true Day/Night cameras, providing a bright image in both visible and IR illumination. This IR correction will keep the image sharp in daylight, at night, or when there is a mix of visible and IR illumination.  Motorized Telephoto Varifocal Lenses allow the user to optimize the field of view with 4X optical zoom capability to target an area of interest, then digitally zoom in up to 16X and are ideal for applications including Intelligent Traffic (ITS), remote sensing, security, and robotics.

Note: P-iris and DC auto-iris lenses are not compatible with standard machine vision cameras as they require a compatible auto-iris connector.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin