eo_logo
 
Product added to cart

600nm 12.5mm, Ultra-Thin OD4 Longpass Filter

See More by Everix
Everix Ultra-Thin OD4 Longpass Filters

Everix Ultra-Thin OD4 Longpass Filters

×
Stock #29-193 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,899
Volume Pricing
Qty 1+ ₹10,899 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter

Physical & Mechanical Properties

Diameter (mm):
12.45 ±0.15
Thickness (mm):
0.30
Clear Aperture (%):
90

Optical Properties

Optical Density OD (Average):
≥4.0
Cut-On Wavelength (nm):
600.00 ±12.0
Rejection Wavelength (nm):
504.9 - 579.2
Transmission (%):
>85% (average)
Transmission Wavelength (nm):
621.2 - 1100

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ultra-thin 300µm Construction
  • OD ≥4.0 Blocking and >85% Average Transmission
  • Lightweight and Scratch Insensitive

Everix Ultra-Thin OD 4.0 Longpass Filters are constructed from layers of ultra-thin polymers and dyes that deliver the same performance as thick traditional filters but in a compact 300µm, flexible filter design. These filters cover wavelengths from the visible to the near infrared (NIR) regions and offer rejection levels meeting optical densities ≥ 4.0 while providing >85% average transmission.Custom bandpass filters can be created by combining these filters with the Everix Ultra-Thin OD4 Shortpass Filters to assist with the elimination of stray light. Everix Ultra-Thin OD 4.0 Longpass Filters are ideal for a variety of weight sensitive applications in medical technology, automation, and autonomous vehicles. Everix’s proprietary ultra-thin filter technology yields filters which are less sensitive to scratches and other imperfections than comparable coated filters.

Note: For custom filter designs please contact us for more information.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin