eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

600 x 1000mm Linear Polarizing Film (XP42-18)

×
Stock #29-487 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹30,751
Volume Pricing
Qty 1-10 ₹30,751 each
Qty 11+ ₹22,888 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer
Note:
Polarization axis is parallel to first listed dimension

Physical & Mechanical Properties

Dimensions (mm):
600.0 x 1000.0 +5.0/0.0
Thickness (mm):
0.19 ±0.03
Construction:
Polarizing Film

Optical Properties

Coating:
Uncoated, Protective Film on Both Sides
Extinction Ratio:
9000:1 (nominal at 555nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Transmission (%):
Single: 42 ±2
Parallel: 36.4
Crossed: <0.004 (nominal at 555nm)
Wavelength Range (nm):
400 - 700
Polarization Efficiency (%):
>99.98 (nominal at 555nm)
Transmission, Single (%):
42 ±2
Transmission, Parallel (%):
36.4
Transmission, Crossed (%):
<0.004 (nominal at 555nm)

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +80
Heat Resistance (°C x Hours):
80 x 500
Cold Resistance (°C x Hours):
60 x 90% RH x 500
Humidity Resistance (°C x Hours):
-40 x 500

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • High Transmission of Unpolarized Light from 400 – 700nm
  • Excellent Extinction Ratio of 9000:1
  • Available in Custom Sizes
  • High-Temperature Options Also Available

Ideal for a range of imaging applications, TECHSPEC® High Contrast Linear Polarizing Film (XP42) features an excellent extinction ratio and high transmission from 400 – 700nm. This polarizing film is offered in multiple thicknesses; thicker polarizing film has increased rigidity. Available in sheets, TECHSPEC® High Contrast Linear Polarizing Film (XP42) can be cut to fit any application need.

Note: Polarizer Film with adhesive available. 

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC High Contrast Linear Polarizing Film (XP42) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin