eo_logo
 
Product added to cart

60 x 60mm Glass Checkerboard Target

Glass Checkerboard Calibration Target

×
Stock #15-978 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹84,150
Volume Pricing
Qty 1-4 ₹84,150 each
Qty 5+ ₹79,965 each
Need More? Request Quote
Product Downloads

Specifications

General

NIST Certification:
No

Physical & Mechanical Properties

Pattern Size (mm):
1.0 x 1.0 ±0.002
Dimensions (mm):
60 x 60 ±0.10
Thickness (mm):
1.52 ±0.10

Optical Properties

Coating:
Low Reflective Chrome (reflectivity <25% at 550nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Chrome Pattern on Dimensionally Stable Substrates (Opal and Glass)
  • Optimized for Reflective Illumination Calibration of Imaging Systems
  • Various Sizes for Small or Large Field of Views

Checkerboard Calibration Targets are used in the calibration of 2D industrial and machine vision cameras to detect image distortion or sensor issues to ensure measurement accuracy. These Checkerboard targets feature white ivory and opal glass substrates that remain rigid, therefore not affecting the pattern by flexure. These Checkerboard targets minimize the effect of shadowing from back reflections, making them ideal for reflective illumination calibration of imaging systems with wide field of views. These targets are available in a range of sizes to complement cameras with small or large field of views.

Note: Targets with a specification of "NIST Certification: Yes" include a calibration certificate.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin