eo_logo
 
Product added to cart

60 x 30mm Metric Base Plate

×
Stock #54-975 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,698
Qty 1+
₹4,698
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Length (mm):
60.00
Width (mm):
30.00
Thickness (mm):
7.00
Center Hole:
M16 x 1.0
Construction:
Black Anodized Aluminum
Number of Slots:
2

Threading & Mounting

Mounting Threads:
(4) M2 x 0.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Three Sizes Available
  • Mates With Metric Posts Using Adapter #55-036
  • Slotted Design for Both Metric and English Breadboards
  • Mounting Holes Designed for Our Metric Line of Components
  • Black Anodized Aluminum Construction

These durable and versatile breadboard mounting plates accommodate both metric and English breadboards as well as our metric line of components. Available in three sizes. Black anodized aluminum construction.

Technical Information

Related Products

Frequently Purchased Together

Resources

Filter

Do you have any components that would allow me to build a two axis tilt (θ-x, θ-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Normal Load Capacity

Roll

Yaw

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin