eo_logo
 
Product added to cart

60° Fan Angle, 500 - 850nm AR Coated, High Precision Powell Lens

×
Stock #70-143 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹27,630
Volume Pricing
Qty 1-10 ₹27,630 each
Qty 11-49 ₹24,840 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Beam Shaping Lens

Physical & Mechanical Properties

Dimensions (mm):
8.90 +0.00/-0.15
Height (mm):
8.90 +0.00/-2.00
Input Beam Diameter, 1/e2 (mm):
1.3

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
BBAR (500-850nm)
Wavelength Range (nm):
500 - 850
Coating Specification:
Rabs <1.0% @ 500 - 700nm
Rabs <1.5% @ 700 - 850nm
Index of Refraction (nd):
1.458
Fan Angle (°):
60.00

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Generate Uniform, Flat-Top Profile Over Entire Line
  • Fan Angles from 1° to 75° Available
  • AR Coated for 400 - 500nm or 500 - 850nm

Precision Powell Lenses, also known as aspheric line generators (ALGs), spread an input beam across a uniform line with a top-hat beam profile at a specified fan angle. These Powell lenses are produced through a precision manufacturing process to ensure high contained power, uniformity, and line straightness across the entire produced line, as well as superior part-to-part consistency. They are designed for a specific input beam diameter to provide best line uniformity; larger input beams will result in higher intensity at the ends of the generated line, while smaller will create a more Gaussian distribution. Precision Powell Lenses are ideal for use in machine vision and life science applications including  3D profile measurement, PCB inspection, line-scan SD-OCT, line-scan confocal microscopy, flow cytometry, and particle analysis.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin