eo_logo
 
Product added to cart

6-way Hirose Male/Female Cable, 1m Length

See More by Optotune

6-way Hirose Male/Female Cable

6-way Hirose Male/Female Cable 6-way Hirose Male/Female Cable
×
Stock #88-941 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,170
Qty 1+
₹10,170
Volume Pricing
Request Quote

Specifications

Physical & Mechanical Properties

Length (m):
1.00

Hardware & Interface Connectivity

Connector:
6-way Hirose Male/Female

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

Optotune Focus Tunable Lenses 16mm Clear Aperture Hirose Connector eliminate the need for optomechanical subsystems otherwise required to alter the focal length of your imaging application. They feature large clear apertures and are offered in many popular machine vision mounting options, making them ideal for inspection and detection systems. These lenses offer continuous focusability from -2 to +3 diopters controlled by an industrial Hirose connection. Optotune Focus Tunable Lenses 16mm Clear Aperture Hirose Connector exhibit no autofluorescence, reducing unwanted light on the detector and feature integrated temperature sensing to provide open loop reproducibility typically within 0.1 diopters. The lenses are made of low dispersion polymer and feature a broadband anti-reflection coating.  

Note: Hirose cables, available in 1m length (#88-941), 3m length (#33-468) or 5m length (#23-852), and Lens Driver (#88-940) are required and sold separately. The Gardasoft TR-CL180 Industrial Lens Controller (#13-803) is an optional accessory that provides repeatable, precision control of Optotune Industrial Focus-Tunable Lenses. Prescription data is available to model the effect an offset lens has on overall focal range.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Gardasoft TR-CL180 Industrial Lens Controller #13-803 ₹1,17,000   Request Quote
  • 10 to 12 days
    ×
6-way Male/Female Hirose Cable, 5m Length #23-852 ₹14,310   Request Quote
  • 10 to 12 days
    ×
6-way Male/Female Hirose Cable, 3m Length #33-468 ₹13,050   Request Quote
  • 10 to 12 days
    ×
6-way Hirose Male/Female Cable, 1m Length #88-941 ₹10,170   Request Quote
  • Contact Us
    ×
Optotune Industrial Electrical Lens Driver 4i | EL-E-4I #88-940 ₹43,830   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin