Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Socket head cap screws offer a reliable, high-strength solution for mounting and assembling optical components in precision systems. Manufactured from durable alloy steel, these screws feature a sleek, consistent design that is ideal for use in many environments. The hexagonal socket head design allows for easy installation in tight spaces using standard Allen Wrenches, ensuring repeatable, secure fastening without damaging surrounding optics or mounts.
Available in English and Metric threading and a variety of hex key sizes, these cap screws are perfect for integration with optical breadboards, translation stages, and custom assemblies. Whether you're building a prototype or maintaining alignment-critical systems, these versatile fasteners offer dependable performance and easy compatibility with Edmund Optics' mechanical components.
Capscrews are used to fasten components securely in optical systems, mounts, and mechanical assemblies where precision and durability are necessary.
A cap screw is designed to fit tightly into a tapped hole and often provides a cleaner, more secure fit than a standard bolt. Unlike bolts which are tightened using a nut, socket head cap screws have a hexagonal socket making it easy to secure using an Allen wrench.
Edmund Optics' cap screws are typically manufactured from alloy steel for corrosion resistance and strength in lab or production environments.
Yes, if not damaged or over-torqued, they can be reused repeatedly. Always check thread integrity and apply proper torque when reassembling.
Allen Wrench Size Chart | |||||
Allen Wrench Stock No. | Allen Wrench Hex Key Size | For Socket Head Cap | For Socket Head Set | For Button Head Cap | |
English | #58-639 | 0.028" | N/A | #0 | N/A |
#58-638 | 0.035" | N/A | #2 | #0 | |
#56-271 | 0.050" | #0 | #4 | #2 | |
#58-637 | 1/16" | #1 | #6 | #3 & #4 | |
#56-270 | 1/64" | #2 & #3 | #8 | #5 & #6 | |
#55-188 | 3/32" | #4 & #5 | #10 | #8 | |
#55-189 | 7/64" | #6 | N/A | N/A | |
#03-662 | 1/8" | N/A | ¼" | #10 | |
#55-190 | 9/64" | #8 | N/A | N/A | |
#55-191 | 5/32" | #10 & #12 | 5/16" | #12 & ¼" | |
#55-192 | 3/16" | ¼" | 3/8" | 5/16" | |
Metric | #58-636 | 0.9mm | N/A | M2 | N/A |
#55-452 | 1.5mm | M1.6 & M2 | M3 | M2.5 | |
#57-445 | 2mm | M2.5 & M2.6 | M4 | M3 | |
#55-451 | 2.5mm | M3 | M5 | M4 | |
#55-199 | 3mm | M4 | M6 | M5 | |
#55-200 | 5mm | M6 | M10 | M8 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act