eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5X Liquid Lens CF Objective

5X Tunable Compact Objective Liquid Lens Assembly, #34-713

×
Stock #34-713 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,04,835
Qty 1-2
₹1,04,835
Qty 3+
₹97,875
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Aperture (mm):
Front: 11.4
Tube Length (mm):
50.0

Product Details

Type:
Microscope Objective
Style:
Finite Conjugate
Manufacturer:
Edmund Optics®

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.4
Length excluding Threads (mm):
64.41
Maximum Diameter (mm):
30

Optical Properties

Horizontal Field of View, 1/2" Sensor:
1.0-1.2mm
Horizontal Field of View, 2/3" Sensor:
1.5-1.6mm
Magnification:
5.5X - 6.0X
Numerical Aperture NA:
0.15 - 0.16
Working Distance (mm):
14.7 - 15.5
Parfocal Length (mm):
79.11 - 87.91
Immersion Liquid:
N/A

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
C-Mount

Additional Info

Note:
Liquid Lens Included: 10mm, VIS Coated, -1.5 - 3.5 diopter range

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Integrated Liquid Lens for Focus Tuning
  • Lightweight Objective with Compact Form Factor
  • Optimized For Long Working Distances

TECHSPEC® Liquid Lens CF Objectives are designed with an integrated liquid lens and reduced size, while maintaining optical performance. While traditional objective systems require tube lenses and have long tube lengths, TECHSPEC Liquid Lens CF Objectives optimize each objective to allow for shorter system lengths. The integrated liquid lens allows for the working distance to be focused tuned by adjusting the current applied to the liquid lens. TECHSPEC Liquid Lens CF Objectives are ideal for a variety of biomedical or machine vision applications including microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection.

Note: Hirose cables and Liquid Lens Driver sold separately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin