eo_logo
 
Product added to cart

5X Objective, Nikon CFI TU Plan Fluor BD

See More by Nikon
5X Objective, Nikon CFI TU Plan Fluor BD

5X Objective, Nikon CFI TU Plan Fluor BD

×
Stock #29-224 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹85,173
Qty 1+
₹85,173
Volume Pricing
Request Quote

Specifications

General

Model Number:
MUE42050
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Nikon

Physical & Mechanical Properties

Length excluding Threads (mm):
41.70
Maximum Diameter (mm):
36
Weight (g):
150.00

Optical Properties

Focal Length FL (mm):
40.00
Magnification:
5X
Numerical Aperture NA:
0.15
Depth of Field (μm):
12.00
Working Distance (mm):
18.0
Parfocal Length (mm):
60

Threading & Mounting

Mounting Threads:
M32 x 0.75

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Nikon Unique Fresnel Lens
  • Long Working Distance
  • Highly Corrected Chromatic Aberration

Nikon CFI60-2 TU Plan EPI Fluor Brightfield/Darkfield Infinity Corrected Objectives are designed for use in both brightfield and darkfield systems requiring a long working distance. Featuring Nikon’s phase Fresnel lens, these objectives achieve highly corrected chromatic aberration for sharp, clear images. Various magnification options are available, ranging from 5X to 100X. Nikon CFI60-2 TU Plan EPI Fluor Brightfield/Darkfield Infinity Corrected Objectives are ideal for both brightfield and darkfield applications in industrial metrology and biology.

Accessories

Title CompareStock Number  Price Buy
Nikon 200mm Tube Lens #58-520 ₹44,370   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin