eo_logo
 
Product added to cart

5X, Coherent® CO2 Beam Expander

See More by Coherent®
CO<sub>2</sub> Beam Expanders

CO2 Beam Expanders

×
Stock #11-365 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹79,692
Qty 1-4
₹79,692
Qty 5+
₹71,688
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
0
Coating:
High-Efficiency Anti-Reflective Coating (10.6μm)
Design Wavelength DWL (nm):
10600
Entrance Aperture (mm):
11.43
Exit Aperture (mm):
22.86
Expansion Power:
5X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zinc Selenide (ZnSe)
Length (mm):
57.58
Mounting Threads:
Input: Male M25 x 1
Transmission (%):
>99.4
Type:
Beam Expander
Weight (g):
59
Housing Diameter (mm):
30.48
Coating Specification:
Rabs <0.2% @ 10.6μm
Wavelength Range (nm):
10400 - 10600
Style:
Fixed Magnification
Divergence Adjustment:
Rotating Optics

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Designed for CO2 Laser Sources at 10.6μm
  • Compact Housing for Easy System Integration
  • Coherent® Infrared ZnSe Optical Elements

Coherent® CO2 Beam Expanders are designed to collimate and improve the energy distribution of high power CO2 laser beams. Featuring premier grade Zinc Selenide (ZnSe) optical elements from Coherent®, these beam expanders provide minimum beam deviation and greater than 99.4% transmission at 10.6μm. A high-efficiency anti-reflective coating on the ZnSe substrates results in reflectance less than 0.2% per surface and absorbance less than 0.1% per surface at 10.6μm. Coherent® CO2 Beam Expanders feature a compact housing design with M25 input threading for easy integration into CO2 laser systems. For additional expansion power options, please contact us.

Note: II-VI Incorporated is now Coherent Corp.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin