eo_logo
 
Product added to cart

5X 120i Plan APO Infinity Corrected Objectives

5X 120i Plan APO Infinity Corrected Objectives

5X 120i Plan APO Infinity Corrected Objectives

5X 120i Plan APO Infinity Corrected Objectives
×
Stock #15-941 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹64,800
Volume Pricing
Qty 1+ ₹64,800 each
Need More? Request Quote
Product Downloads

Specifications

General

Compatible Tube Lens Focal Length (mm):
Focal Length: 120mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Edmund Optics®

Physical & Mechanical Properties

Length (mm):
21.50
Length excluding Threads (mm):
21.50
Maximum Diameter (mm):
35
Weight (g):
55

Optical Properties

Horizontal Field of View, 1/2" Sensor:
1.28mm
Horizontal Field of View, 2/3" Sensor:
1.76mm
Horizontal Field of View, 1.1" Sensor:
2.82mm
Focal Length FL (mm):
24.00
Magnification:
5X
Numerical Aperture NA:
0.14
Resolving Power (μm):
2
Depth of Field (μm):
14.00
Working Distance (mm):
13.5
Wavelength Range (nm):
400 - 700
Field Number (mm):
17.6
Parfocal Length (mm):
35

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Mounting Threads:
1" x 32 TPI

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Up to 43% Smaller than Industry Standard Systems
  • Optimized Performance up to 1.1” Sensor
  • Ideal for Life Science and Industrial Applications
  • Winner of the 2023 Bronze VSD Innovators Award

Edmund Optics® 120i Plan APO Infinity Corrected Objectives are infinite conjugate microscope objectives that offer exception image flatness and chromatic correction over 400-700nm. These objectives were designed for a 1.1” sensor to offer a large field of view and reliable image quality for high-throughput imaging applications. Ideal for life science and machine vision applications such as microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection.

These objectives won the 2023 Bronze VSD Innovators Award.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin