eo_logo
 
Product added to cart

5" x 7" Green Optical Cast Plastic Filter

×
Stock #46-624 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,221
Qty 1-49
₹7,221
Qty 50+
₹6,177
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Color Filter

Physical & Mechanical Properties

Dimensions (mm):
127.0 x 177.8
Length (mm):
177.80
Dimensions (inches):
5 x 7
Thickness (mm):
1.50
Width (mm):
127.00
Dimensional Tolerance (mm):
±0.3

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Thermoset ADC (CR-39®)
Coating:
Uncoated
Color:
Green
Index of Refraction nd:
1.501
Transmission (%):
>20
Abbe Number (vd):
57.00

Material Properties

Density (g/cm3):
1.320 at 25°

Environmental & Durability Factors

Operating Temperature (°C):
100 Continuous, 130 for 1 Hour

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Resistant to All Types of Chemicals and Solvents (Acetone, Acids, Alkali and Alcohols)
  • Excellent Thermal Resistance
  • Easily Drilled with High Speed Carbide Bits for Mounting

Optical Cast Plastic Color Filters have excellent thermal resistance. Traditionally, the limitations of plastic materials have made them unsuitable for demanding optical applications. However, advancement in plastic technology has produced filters with properties that can satisfy a variety of optical and environmental needs—and at half the weight of glass. Optical Cast Plastic Color Filters are ideal for use as environmental displays and filters. These filters, with their Thermoset ADC substrate, are also available in custom sizes, shapes, colors, and styles for qualified high volume OEM applications. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin