eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5mm M40 Spacer Tube

5mm M40 Spacer Tube

5mm M40 Spacer Tube

5mm M40 Spacer Tube
×
Stock #70-704 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,700
Volume Pricing
Qty 1+ ₹2,700 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Extensions Tube with Male/Female M40 Threads
Type:
Spacer Tube
Compatible Lens:

Physical & Mechanical Properties

Tube Length (mm):
5.00
Construction:
Brass

Regulatory Compliance

Certificate of Conformance:

Product Details

  • APS-C (27.9mm), TFL-Mount Lens or M40 Mount Lens
  • Greater than 30 MegaPixels, 3.45µm Pixel Size Sensors
  • High Resolution, Compact APS-C Lens (CA)
  • 35mm to 100mm Focal Length

TECHSPEC® CA (Compact APS) Series Fixed Focal Length Lenses are designed for high-resolution large-format sensors. Covering the APS-C format sensors with a 28mm image circle, these lenses feature a TFL Mount or M40 Mount. TFL Mounts feature an M35 x 0.75 thread with a 17.5mm flange distance, and offer the same robustness and ease of use as a C-Mount. M40 Mounts feature a M52 x 0.75 thread and provide a robust, large-format mounting solution ideal for high-resolution and larger image sensors with improved mechanical stability and optical performance compared to smaller format mounts. TECHSPEC® CA Series Fixed Focal Length Lenses offer a compact size while accommodating large format sensors, making them ideal for machine vision and factory automation applications.

These lenses won the 3rd place 2020 Inspect Award and the Silver-Level 2020 VSD Innovators Award.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin