eo_logo
 
Product added to cart

5mm FL Ultra High Resolution Fixed Focal Length Lenses

#68-681

×
Stock #68-681 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,72,350
Volume Pricing
Qty 1+ ₹1,72,350 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
ltra High Resolution Fixed Focal Length Lenses
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
57.10
Maximum Diameter (mm):
48.0
Outer Diameter (mm):
48
Weight (g):
120.00

Optical Properties

Field of View @ Min Working Distance (mm):
142.5
Horizontal Field of View, 1/2" Sensor:
142.5mm - 64.9°
Maximum Image Circle (mm):
11.00
Focal Length FL (mm):
5.00
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.8 - f/16
Maximum Distortion (%):
<-0.33%
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
2.40

Threading & Mounting

Filter Thread:
M46 x 0.75
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 2/3", C-Mount Lens
  • Up to 10 MegaPixels, 2.4µm Pixel Size Sensors
  • Spectral Range of 400 - 1000nm
  • 5mm to 50mm Focal Lengths

Ultra High Resolution Fixed Focal Length Lenses are designed to provide 10 MegaPixel resolution on axis. These lenses have a spectral range of 400 to 1000nm. Through the use of a floating focus and aspheric lens elements, these high-resolution lenses are able to maintain excellent performance from 100mm to infinity. Ultra High Resolution Fixed Focal Length Lenses feature locking focus, iris rings, and a front filter thread to allow the use of standard optical filters for increased versatility. The lenses are available in 7 focal length options and feature very low distortion. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin