eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5mm Dia. x 10mm FL 405nm V-Coat, UV PCX Lens

TECHSPEC 405nm Laser Line Coated Fused Silica PCX Lenses

TECHSPEC 405nm Laser Line Coated Fused Silica PCX Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×
Stock #34-060 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,615
Qty 1-5
₹11,615
Qty 6+
₹9,287
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
5.00 +0.0/-0.025
Centering (arcmin):
≤1
Center Thickness CT (mm):
2.00 ±0.05
Edge Thickness ET (mm):
2.00
Clear Aperture CA (mm):
4.5
Bevel:
Protective bevel as needed
Edges:
Fine Ground, Protective Bevel as Needed

Optical Properties

Effective Focal Length EFL (mm):
10.00 @ 587.6nm
Back Focal Length BFL (mm):
8.63
Coating:
Laser V-Coat (405nm)
Coating Specification:
Rabs <0.25% @ 405nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Radius R1 (mm):
4.58
f/#:
2.00
Numerical Aperture NA:
0.25
Design Wavelength DWL (nm):
405
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
3 J/cm2 @ 405nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • <0.25% Reflection at 405nm for 405nm Diodes
  • 5 - 50mm Diameters Available
  • 10 - 250mm EFL Designs Available
  • 532nm, 633nm, 1064nm, and 1550nm V-Coated Options Offered

TECHSPEC® Laser Line Coated Fused Silica PCX Lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.></0.25%>

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
5.0mm Optic Dia., Optic Mount Fixed #64-551 ₹2,610
Request Quote
  • 10 to 12 days
    ×
5mm Inner Single Optic Mount Fixed #38-744 ₹2,836
Request Quote
  • 10 to 12 days
    ×
5mm Diameter, S-Mount Thick Optic Mount Fixed #63-948 ₹3,089
Request Quote
  • 10 to 12 days
    ×
5mm Diameter, C-Mount Thick Optic Mount Fixed #57-974 ₹4,524
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin