eo_logo
 
Product added to cart

5m Length, Cat 5e GigE Cable, RJ45 Connection

×
Stock #63-863 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,305
Qty 1+
₹1,305
Volume Pricing
Request Quote
Get Product Downloads
Type:
Camera Accessory
Length of Cable (m):
5
Connector:
GigE Cat 5
Length (ft):
16

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • GigE Cable Lengths up to 20m
  • Capture Cards Available for PCI and PCI-E

Among the advantages of GigE Cables are longer cable lengths and simplified setup. GigE cables can be up to 100m long, which is useful for applications where the computer must be far from the camera. Longer distances are achievable with Gigabit network switchers and routers. System setup is greatly simplified by using networking components commonly found on computers. The CAT-6 SSTP GigE Cables are capable of speeds up to 600MHz.

GigE Cables and Capture Boards are compatible with our large selection of GigE Cameras. All cables feature the standard RJ45 connection.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin