eo_logo
 
Product added to cart

5.8mm CA, NIR Coated, A-58N1-P20 Corning® Varioptic® Variable Focus Liquid Lens, Packaged A-Series - 6 pins FPC with Thermistor

5.8mm CA, NIR Coated, A-58N1-P20 Corning® Varioptic® Variable Focus Liquid Lens, Packaged A-Series - 6 pins FPC with Thermistor

5.8mm CA, NIR Coated, A-58N1-P20 Corning® Varioptic® Variable Focus Liquid Lens, Packaged A-Series - 6 pins FPC with Thermistor
×
Stock #19-356 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹21,572
Qty 1+
₹21,572
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
15.50
Coating:
NIR
Type:
Packaged Lens w/ Thermistor
Clear Aperture CA (mm):
5.8
Contents of Kit:
Packaged A-58N1 with a bent flex cable with thermistor FPC-A-20 (6 pins)
Focus Range:
-5 to +10 diopter
Model Number:
A-58N1-P20
Operating Temperature (°C):
-20 to +50
Storage Temperature (°C):
-40 to +85
Thickness (mm):
6.30
Transmission (%):
96 @ 850nm (typical)
Transmitted Wavefront Error, RMS:
80nm
Typical Applications:
Optical instruments such as ophthalmology, scientific instrumentation, life sciences and microscopes requiring a larger clear aperture than the A-39N lens operating in the NIR

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Vary Focal Length by Applied Voltage
  • Ideal for Machine Vision Autofocus Applications
  • Less Power Required than Traditional Autofocus Lenses
  • Development Kits and Lenses with Thermistor Available

Corning® Varioptic® Variable Focus Liquid Lenses consist of a conductive liquid deposited on a flat, conductive substrate. Applying a voltage between the substrate and the liquid causes an insulated material within the liquid to change shape, yielding a variable focal length. These lenses are designed with a stable optical axis, can operate regardless of orientation, and feature AR Coatings optimized for excellent transmission between 400 and 700nm. Corning® Varioptic® Variable Focus Liquid Lenses are ideal for autofocus applications, and with no moving parts, they are faster, more durable, and consume less power than traditionally actuated autofocus lenses. The 1.6mm aperture lens is the smallest liquid lens currently available and specifically designed for ultra-compact cameras, such as barcode engines, industrial and medical endoscopes. A 2.5mm aperture lens for high speed applications and a 3.9mm aperture lens for long focal lengths, large sensor size, and laser applications are also offered, as well as the largest available 5.8mm clear aperture lens that has been designed for machine vision applications with long focal distance objectives, large sensors, or C-Mount objective lenses. The lenses are also available in development kits which include lenses, drive electronics, cables, and software for easy use and integration via USB-A connection. Versions with thermistor (temperature-dependent resistors) for temperature sensitive applications are also available.

Note: These products are sensitive to electrostatic discharge (ESD). Handling precautions should be taken to prevent accidental damage, such as using anti-static devices and storing products in static-safe containers when not in use.

Technical Information

PRODUCTS WITH UPDATED USER INFORMATION WHEN USED WITH #12-247, #12-248, OR #17-123
Stock No. Description
#34-283 Packaged A-30N0-P04 Liquid Lens (VIS)
#15-740 Packaged A-30N0-P04 Liquid Lens w/ Thermistor (VIS)
#19-354 Packaged A-30N1-P04 Liquid Lens w/ Thermistor (NIR)
#17-126 A-39N0 Liquid Lens Development Kit (VIS)
#19-358 A-39N1 Liquid Lens Development Kit (NIR)
#37-521 6mm FL, Liquid Lens M12 Lens
#37-522 8mm FL, Liquid Lens M12 Lens
#37-523 12mm FL, Liquid Lens M12 Lens
#37-524 16mm FL, Liquid Lens M12 Lens
#33-676 35mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens
#33-687 50mm, f/7, Liquid Lens Cx Series Fixed Focal Length Lens

When using a Maxim driver board with a Corning® Varioptic® A39Nx series lens, the jumper at ST2 must be removed to ensure optimal performance and product lifetime. Please contact us for updated user manuals with more information.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin