eo_logo
 
Product added to cart

5.7mm2 DUV Photodiode with Ceramic Housing

DUV Photodiodes

×
Stock #84-982 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,265
Qty 1-4
₹8,265
Qty 5+
₹7,308
Volume Pricing
Request Quote

Specifications

General

Rise Time (μs):
0.2 @ 0 V, 1 kΩ

Physical & Mechanical Properties

Size of Active Area (mm):
2.4 x 2.4
Active Area (mm2):
5.7

Optical Properties

Peak Response Wavelength (nm):
980.00

Electrical

Responsivity @ 980nm (A/W):
0.5
Shunt Resistance @ V=-10mV (GΩ):
Minimum: 0.3
Typical: 1
Responsivity @ 633nm (A/W):
0.34
Responsivity @ 200nm (A/W):
0.12
Capacitance @ VR=0V (pF):
65.00
Noise Equivalent Power NEP (W/ Hz1/2):
3.6 x 10-14 @ 0 V, 200nm
Maximum Reverse Voltage (V):
5.00

Hardware & Interface Connectivity

Connector:
Ceramic

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +60
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Excellent UV Sensitivity
  • High Shunt Resistance
  • Low Capacitance

DUV Photodiodes are ideal for a wide variety of applications, including UV spectrophotometry and analytical and medical instrumentation. DUV Photodiodes are designed for enhanced responsivity from 200 – 400nm, and with sensitivity extending down to 190nm. DUV Photodiodes feature quartz windows and either metal or ceramic housing. Models with suppressed NIR performance are also available.

Frequently Purchased Together

Resources

Filter

How do I use your silicon detectors?

Amplifiers

Breakdown Voltage (BDV)

Capacitance

Dark Current

Detectivity

Fall Time

Noise Equivalent Power (NEP)

Photodiode

Photosensitivity

Photovoltaic Effect

Quantum Efficiency (QE)

Responsivity

RMS Noise

Shunt Resistance

Silicon Detector

Spectral Response

I am trying to get a sample read out from a laser diode on an oscilloscope. I get a good pulse signal if I shine my keychain flashlight on the detector, but a very noisy signal from the diode itself. What could be causing the noise in this system?

Acceptance Angle

Basic Principles of Silicon Detectors

Silicon Detectors are used to transform light energy into an electrical current. Find out more about the different operation modes and terms at Edmund Optics.

View Now

Cut-Off Wavelength

Cut-On Wavelength

Dynamic Range

Signal-to-Noise Ratio (SNR)

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin