eo_logo
 
Product added to cart

55mm Sq x 275mm FL 11° Off-Axis Parabolic Mirror

High Performance Off-Axis Parabolic Mirrors

×
Stock #90-979 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,21,365
Qty 1-9
₹1,21,365
Qty 10+
₹1,09,272
Volume Pricing
Request Quote

Specifications

General

Type:
Off-Axis Parabolic Mirror

Physical & Mechanical Properties

Dimensions (mm):
55.0 x 55.0
Dimensional Tolerance (mm):
+0.0/-0.2
Clear Aperture (%):
90.00
Center Thickness CT (mm):
16.00
Center Thickness Tolerance (mm):
±0.2

Optical Properties

Effective Focal Length EFL (mm):
277.60
Radius of Curvature (mm):
555.20
Coating:
Bare Aluminum
Coating Type:
Metal
Coating Specification:
Rabs >85% @ 250 - 700nm
Off-Set Angle (°):
11
Parent Focal Length PFL (mm):
275.0
Surface Accuracy:
λ/4
Surface Quality:
80-50
Parent Focal Length Tolerance (mm):
±0.5%
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Y Offset Tolerance (mm):
±2.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Quality Glass Substrate
  • λ/4 or λ/2 Surface Accuracy
  • Ideal for UV and Visible Applications

Our High Performance Off-Axis Parabolic Mirrors feature a superior surface accuracy glass substrate, making them ideal for UV and visible applications. Unlike standard parabolic mirrors, these off-axis mirrors direct and focus incident collimated light at a specific angle, allowing unrestricted access to the focal point. Typical applications include use in Czerny-Turner and Littrow spectrometer configurations, and in general collimator and beam expander setups.

High Performance Off-Axis Parabolic Mirrors have been replicated from masters which have passed stringent inspection criteria, including zonal interferometric and Foucault testing. The aspheric optical profile is holographically recorded onto the mirror substrate.

Note: The bare aluminum coating on these optics is delicate and can be easily scratched. If cleaning is required, non-contact methods such as compressed air or an air-blower should be used.

Technical Information

 
Parent Focal Length PFL Reflected Effective Focal Length EFL Y Offset V Off-Set Angle Stock No.
125mm 134mm 67mm 9mm 30° #90-976
200mm 209mm 85mm 24° #90-977
275mm 279.1mm 67.5mm 4.1mm 14° #90-978
#90-980
277.6mm 53mm 2.6mm 11° #90-979

Frequently Purchased Together

Resources

Filter

Roughness of Diamond Turned Off-Axis Parabolic Mirrors

Learn about spatial frequency errors and surface roughness of Single Point Diamond Turned off-axis parabolic mirrors at Edmund Optics.

View Now

Off-Axis Parabolic Mirror Selection Guide

The Off-Axis Parabolic Mirror Selection (OAP) Guide refines your search for an OAP mirror from Edmund Optics.

View Now

Compound Parabolic Concentrators Review

Compound Parabolic Concentrators (CPCs) are concentrator lenses made from rotated parabolic shapes to create specific acceptance angles through which divergent light is collected.

View Now

I would like to use your Off-Axis Mirror in a laser application with high temperatures. What is the maximum damage threshold and temperature limit these mirrors can withstand?

How are your Off-Axis Parabolic Metal Mirrors manufactured?

When P-polarized light is incident on an elliptical metallic reflector, is the polarization of the reflected light unchanged or is it randomly polarized?

What design parameters should I use for a custom Off-Axis Parabolic Mirror?

Off-Set Angle

Single Point Diamond Turning: Edmund Optics Build-to-Print Manufacturing

Edmund Optics utilizes Diamond Turning to produce a wide range of high precision optical components.

View Now

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

First Surface Mirror

Reflection

Specular

Surface Roughness (Surface Finish)

Parity

How do I clean my optics?

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin