eo_logo
 
Product added to cart

LightPath 354260 | 543nm Alignment, 0.16 NA Fiber Collimator w/ FC/APC Connector

See More by Lightpath®
Fiber Optic Collimator and Focuser Assemblies

Fiber Optic Collimator and Focuser Assemblies

Fiber Optic Collimator and Focuser Assemblies Fiber Optic Collimator and Focuser Assemblies
×
Stock #13-555 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹23,490
Qty 1-5
₹23,490
Qty 6+
₹17,226
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Lightpath Lens Code:
354260
Type:
Fiber Collimator
Lens Included:

Physical & Mechanical Properties

Clear Aperture CA (mm):
5.38
Bevel:
Protective bevel as needed
Construction:
304L Stainless Steel Housing
Housing Diameter (mm):
11.00
Housing Length (mm):
20.2

Optical Properties

Effective Focal Length EFL (mm):
15.29 @ 780nm
Numerical Aperture NA:
0.16
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
BBAR (350-700nm)
Coating Specification:
Ravg <0.5% @ 350 - 700nm
Surface Quality:
40-20
f/#:
3.12
Wavelength Range (nm):
350 - 700
Conjugate Distance:
Infinite
Alignment Wavelength (nm):
543
Transmitted Wavefront Error (λ, RMS):
< 0.090

Hardware & Interface Connectivity

Connector:
FC/APC

Threading & Mounting

Mount:
M11 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Easy to Integrate
  • Models for FC/PC, FC/APC, and SMA Connections Available
  • Four Wavelength Ranges Covering 350-1600nm

LightPath® Fiber Optic Collimators are designed to collimate light exiting a fiber to a desired beam diameter or spot size or to focus light into a fiber when used in reverse. The lenses are diffraction limited, so they can achieve spot sizes down to a few microns. Lenses also feature an antireflection coating for low back reflection. LightPath® Fiber Optic Collimators are designed so that they can be used in pairs to couple the input and output light of optical devices. Optimum performance for long-term use is ensured by the factory set and tested lens alignment. Typical applications can include use with fiber coupled lasers and pigtailed receptacles, as well as communications and data transfer.

Technical Information

Related Products

Frequently Purchased Together

Resources

Filter

What diameter beam will an optical fiber output?

What is the numerical aperture of a fiber?

Why do optical fibers lose so much energy?

What is the attenuation curve and how do I use it?

What is the difference between a jacketed and an unjacketed optical fiber?

What is the difference between single-mode and multimode fiber?

What is "cross-talk" and how can I eliminate it?

How do I cut and polish glass and plastic fibers?

Will optical fibers allow light to escape from the sides, like a neon sign?

What is the difference between coherent and incoherent fibers?

What does bend radius (or minimum radius of bend) mean?

I’m looking for the best way to maximize the amount of light from an LED into a fiber optic. What are the best options for coupling my LED and fiber?

My application calls for inexpensive, straight fiber bundles but the ones that you sell are bent. Is it possible to buy straight ones?

Bend Radius

Buffer Material

Cladding

Decibel (dB)

Fiber Jacket

Fiberscope

Optical Fiber

Packing Fraction

Fiber Coupler Calculator

How to Achieve Optimal Collimation with Fiber Optics

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

View Now

How do I couple light into a fiber using a lens / ball lens?

How can I decrease the output angle of a fiber to achieve a more collimated beam with a lens / ball lens?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why is it necessary to collimate the laser diode before fiber-coupling?

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

Acceptance Angle

Ring Light Guide

Total Internal Reflection (TIR)

Numerical Aperture (NA)

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin