eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

532nm, 80R/20T, 25.4mm Dia., Nd:YAG Laser Output Coupler

TECHSPEC® Nd:YAG Laser Output Couplers

×
Stock #14-741 15 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹12,923
Volume Pricing
Qty 1-9 ₹12,923 each
Qty 10+ ₹11,366 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Output Coupler
Note:
Arrow on edge points towards S1

Physical & Mechanical Properties

Parallelism (arcmin):
3
Clear Aperture (%):
80
Diameter (mm):
25.40 +0.00/-0.10
Thickness (mm):
6.35 ±0.20

Optical Properties

Surface Quality:
10-5
Coating Specification:
S1: Ravg = 80±2% @ 532nm @ 0° AOI
S2: Ravg <0.2% @ 532nm @ 0° AOI
Surface Flatness (P-V):
λ/8
Coating Type:
Dielectric
Coating:
S1: Partially Reflective Laser Mirror (532nm)
S2: Laser V-Coat (532nm)
Reflection/Transmission Ratio (R/T):
80/20
Design Wavelength DWL (nm):
532
Angle of Incidence (°):
0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Designs for 532nm and 1064nm Nd:YAG Lasers
  • 80% Reflectivity at Nd:YAG DWL
  • UV Fused Silica Substrates

TECHSPEC® Nd:YAG Laser Output Couplers are partially reflective mirrors used in laser cavities to transmit a portion of the resonating intracavity beam. The first surface of these output couplers is coated with a partially reflective mirror coating while the back surface is coated with an anti-reflection coating at the laser wavelength to prevent reflection losses. In addition to being used as output couplers, these optics can also be used as partial reflectors for beam attenuation or as general beamsplitters. TECHSPEC Nd:YAG Laser Output Couplers are manufactured from UV fused silica substrates to provide excellent thermal properties and feature laser grade surface specifications. Laser Output Couplers are available with design wavelengths of 532nm or 1064nm for use with Nd:YAG lasers.

Please contact us if your application requires a Laser Output Coupler with a custom design wavelength, size, or reflectivity.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin