eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

532nm, 50mm Diameter, Thin Film Laser Line Polarizer

TECHSPEC High Energy Laser Line Polarizers

×
Stock #86-711 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹78,629
Volume Pricing
Qty 1-5 ₹78,629 each
Qty 6+ ₹67,262 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
45.00
Diameter (mm):
50.00
Thickness (mm):
6.00 ±0.25
Dimensional Tolerance (mm):
+0.00/-0.25
Construction:
Thin Film Dielectric
Clear Aperture (%):
90

Optical Properties

Angle of Incidence (°):
45 ±2
Design Wavelength DWL (nm):
532
Extinction Ratio:
10,000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
40-20
Transmission (%):
>98 (P-Polarization)
Transmitted Wavefront, P-V:
λ/4 @ 633nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
2 J/cm2 @ 532nm, 10ns, S or P Polarization

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • High Extinction Ratio of 10,000:1
  • 45° Angle of Incidence
  • Available for Nd:YAG Harmonics and HeNe Wavelengths

TECHSPEC® Thin Film Laser Line Polarizers are used to transmit P-polarized light while reflecting S-polarized light. These polarizers with thin film dielectric coatings combine high laser damage thresholds with high extinction ratios for optimal performance in a range of laser applications. The UV grade fused silica substrate maximizes performance, while the hard anti-reflection coating makes these durable polarizers easy to clean and simple to align. TECHSPEC® Thin Film Laser Line Polarizers have an 45º angle of incidence. The polarizers are available for common laser wavelengths.  

Laser Optics

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin