eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

532nm 2X - 8X Gemma® Variable Beam Expander

×
Stock #15-545 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,03,226
Volume Pricing
Qty 1-4 ₹1,03,226 each
Qty 5+ ₹91,351 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Beam Expander
Style:
Continuous Variable Magnification

Physical & Mechanical Properties

Length (mm):
152.90 (without end caps)
Weight (g):
432
Housing Diameter (mm):
48
Pointing Accuracy (mrad):
<1

Optical Properties

Coating:
Laser V-Coat (532nm)
Design Wavelength DWL (nm):
532
Entrance Aperture (mm):
14.5
Exit Aperture (mm):
30
Expansion Power:
2X - 8X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Transmission (%):
>97.5 @ DWL
Transmitted Wavefront, P-V:
<λ/10 for Input Beam 3mm (2X-6X)
<λ/10 for Input Beam 2.5mm (2X-7X)
<λ/5 for Input Beam 2mm (2X-8X)
Coating Specification:
Rabs <0.25% @ 532nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 532nm, 20ns, 20Hz
Divergence Adjustment:
Non-Rotating Optics
Damage Threshold, Pulsed:
10 J/cm2 @ 532nm, 20ns, 20Hz

Threading & Mounting

Mounting Threads:
Input: Male M30 x 1.0
Output: Female M42 x 0.5

Regulatory Compliance

Certificate of Conformance:

Product Details

TECHSPEC® Gemma® Variable Beam Expanders are ideal for high power laser applications where magnification changes may be required, such as prototyping or R&D. TECHSPEC Variable Beam Expanders feature λ/4 transmitted wavefront, Galilean designs, and high laser damage threshold AR coatings to ensure maximum transmittance while minimizing ghost reflections. Additionally, these beam expanders use internal translation and focusing mechanisms to continuously adjust magnification and laser divergence without affecting overall housing length. TECHSPEC® Gemma® Variable Beam Expander allow for continuous magnification change over the full magnification range.

TECHSPEC® Gemma® Variable Beam Expanders can be used to determine a system’s required beam magnification in the prototyping phase of development. TECHSPEC® Draconis® Broadband Beam Expanders are available for production or OEM implementation. Please contact our Sales Department for custom magnification requirements.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin