eo_logo
 
Product added to cart

50X Mitutoyo BD Plan Apo Objective

See More by Mitutoyo

Mitutoyo Brightfield and Darkfield (BD) Infinity Corrected Objectives

×
Stock #18-407 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,19,290
Qty 1+
₹3,19,290
Volume Pricing
Request Quote
Get Product Downloads
Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
4.00
Model Number:
378-835-7
Length excluding Threads (mm):
82.00
Magnification:
50X
Maximum Diameter (mm):
44
Maximum Sensor Format:
2/3"
Numerical Aperture NA:
0.55
Mounting Threads:
M40 x 36 TPI
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Resolving Power (μm):
0.5
Depth of Field (μm):
0.90
Field of View, 24 Diameter Field Eyepiece (mm):
0.48
Operating Temperature (°C):
+5 to +40
Working Distance (mm):
13
Weight (g):
440
Note:
#18-653 or #18-652 are required for darkfield operation.
Wavelength Range (nm):
435 - 655
Style:
Infinity Corrected
Manufacturer:
Mitutoyo
Parfocal Length (mm):
95
Immersion Liquid:
N/A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Ideal for Brightfield and Darkfield Microscopy Applications
  • Long Working Distances and High Numerical Apertures
  • Plan Apochromat Design

Mitutoyo Brightfield and Darkfield (BD) Infinity Corrected Objectives offer long working distances with high numerical apertures. The high-quality plan apochromatic design allows these objectives to maintain high numerical apertures and contrast while correcting chromatic aberration in the visible wavelength region. These objectives feature M40 x 36TPI mounting threads. Mitutoyo Brightfield and Darkfield (BD) Infinity Corrected Objectives are optimized for both brightfield and darkfield illumination for applications including surface inspection and advanced life science microscopy.

Technical Information

Dimensions (mm)
Stock No. BD Plan Apo A B C D E F W.D.
#18-402 2X 61.0 4.0 40.0 37.0 42.0 44.0 34.0
#18-403 5X 61.0 4.0 40.0 37.0 42.0 44.0 34.0
#18-404 7.5X 61.0 4.0 40.0 37.0 42.0 44.0 34.0
#18-405 10X 61.0 4.0 40.0 37.0 42.0 44.0 34.0
#18-406 20X 75.0 7.0 40.0 32.0 42.0 44.0 20.0
#18-407 50X 82.0 8.5 40.0 32.0 42.0 44.0 13.0
#18-408 100X 89.0 10.0 40.0 31.5 42.0 44.0 6.0
Stock No.
BD Plan Apo SL A B C D E F W.D.
#18-409 20X SL 64.5 7.5 40.0 31.0 42.0 44.0 30.5
#18-410 50X SL 75.0 7.0 40.0 32.0 42.0 44.0 20.0
Stock No.
BD Plan APO HR A B C D E F W.D.
#18-411 50X HR 89.9 4.8 40.0 32.0 42.0 44.0 5.2
#18-412 100X HR 93.7 4.7 40.0 32.0 42.0 44.0 1.3
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin