eo_logo
 
Product added to cart

50mW, 980nm LC Turnkey Laser

Low Cost Turnkey Laser & Power Supply (Included)

Low Cost Turnkey Laser & Power Supply (Included) Low Cost Turnkey Lasers
×
Stock #19-490 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,34,900
Qty 1-9
₹2,34,900
Qty 10+
₹2,11,410
Volume Pricing
Request Quote
Get Product Downloads
Output Power (mW):
50
Pointing Stability after Warm Up (mrad/°C):
<0.05
Polarization:
>10:1
Power Stability (%):
<2% RMS over 4 hours
Dimensions (mm):
143.5 x 73.0 x 46.2
Wavelength (nm):
980.00
Wavelength Tolerance (nm):
±10
Power Supply:
162 x 144 x 70
Warm-Up Time (minutes):
<5
Power Requirement:
100-240VAC
Modulation Frequency (kHz):
1
Beam Diameter (mm):
3.5
Output Type:
Free Space
Type of Laser:
Diode
Beam Divergence (mrad):
<1.0
Laser Class - CDRH:
IIIb
Color:
Infrared
Beam Height from Base Plate (mm):
24.8
Mean Time to Failure MTTF (hours):
10000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Multiple Colors and Wavelengths Available
  • Ideal for Microscopy Applications
  • TE Cooled

Low Cost Turnkey Lasers offer excellent beam quality and output powers up to 50mW. These lasers feature compact designs for simplified integration and manually adjustable output power through the control box. Each laser features TE cooling and flexible interface allowing for digital or analog modulation, with multiple color and wavelength options available. Low Cost Turnkey Lasers are ideal for research, flow cytometry, and microscope illumination applications.

Note: Power supply included. Fiber-coupled lasers include 1m SMA905 coupled fiber.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin